HFI-MM
The HFI-MM (HYDAC Frequency Inverter - Motor Mounted) drive controller is a frequency inverter for three-phase asynchronous motors for speed control.
Its key advantage is that it can be attached directly to the asynchronous motor like a backpack. This means there is no need for a control cabinet and fewer tasks need to be performed on electrical systems. The advantages of a variable-speed asynchronous motor are retained.
This drive controller is available in performance classes from 0.55 kW to 22 kW
Its key advantage is that it can be attached directly to the asynchronous motor like a backpack. This means there is no need for a control cabinet and fewer tasks need to be performed on electrical systems. The advantages of a variable-speed asynchronous motor are retained.
This drive controller is available in performance classes from 0.55 kW to 22 kW
Product Search
Filter selection
Reset filter