4WEW 6 D A01-12DG/N
Part number
4783056
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type, manual override | Concealed override |
| Model | Soft-shift |
| Manual override | Yes |
| Function | 4/2 directional valve |
| Actuation | Magnetic |
| Valve series | 4WEW 6 D |
| Coil design | 50-2345 |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 70 |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Pressure range P [bar] | 0 - 350 |
| Coil | 12 V DC |
| Volume flow range Q [l/min] | 0 - 70 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 70 |
| Nominal size | 6 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | NBR |
| Part number, coil | 4244169 |
| Design | Manifold-mounted |
| Product family | 4WEW 6 D |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.