HDA 4744-B-250-031(200bar)
Part number
To the higher-level product group
909081
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | Binder series 714 M18 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 0 to 10V |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 200 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |