HDA 478A-A-0600-CHB-000(psi)
Part number
To the higher-level product group
920753
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | CSA |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | 1/4-18 NPT / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 600 |
Pressure range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CSA Approval 1760344 E
Approval and certificate
EN
(0.24 MB)