HDA 4776-B-0150-000(psi)
Part number
To the higher-level product group
921593
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | 9/16-18 UNF 2A (SAE6) / external |
Output signal | 0 to 10V |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 150 |
Pressure range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |