HDA 4746-CC-0600-0600-Pd-000
Part number
To the higher-level product group
921724
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | PL D acc. to EN 13849, UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 600 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4400/4700-CC Analog Safety Sicherheitshandbuch D/E
Operating/maintenance instructions
DE, EN
(0 MB)

HDA 4700 Pressure Transmitter redundant PLd Cat.3
Product brochure
EN
(5.09 MB)