HDA 4746-CC-0040-0040-Pd-000
Part number
To the higher-level product group
922199
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | PL D acc. to EN 13849, UL approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (3 conductor, source) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 40 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |