HDA 4778-F11-3000-000(psi)
Part number
To the higher-level product group
922359
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 5p |
Mechanical connection | 9/16-18 UNF 2A (SAE6) / external |
Output signal | CANopen |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 3000 |
Pressure range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_922359_HDA 4778-F11-3000-000(psi)
Software
EN
(0.56 MB)