HDA 47C6-A-0400-AN1-000
Part number
To the higher-level product group
922693
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | ATEX |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | SF250CX20 autoclave / internal |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 400 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA05ATEX1016X E
Approval and certificate
EN
(2.27 MB)