HDA 478G-A-2500-DS-000(psi)72inch
Part number
To the higher-level product group
923037
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | ATEX, CSA, IECEx |
---|---|
Electrical connection | Conduit 1/2-14 NPT sheathed cable |
Mechanical connection | 1/4-18 NPT / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 2500 |
Pressure range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA10ATEX0100X E
Approval and certificate
EN
(2.26 MB)

CSA Approval 2032612 E
Approval and certificate
EN
(0.11 MB)

IECEx Approval IECExKEM10.0053X E
Approval and certificate
EN
(0.32 MB)