HDA 474G-A-1000-DS-000(2m)
Part number
926093
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 1.000 |
| Accuracy | 0.50% max = 0.25% typ. |
| Output signal | 4 to 20mA (2 conductors) |
| Mechanical connection | G1/4 A ISO 1179-2 / external |
| Electrical connection | Conduit 1/2-14 NPT sheathed cable |
| Approval | ATEX, CSA, IECEx |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4400/4700 ExD ATEX IECEx CSA Operating instructions D/E
Operating/maintenance instructions
DE, EN
HDA 4700 Pressure Transmitter ATEX, IECEx, CSA: Ex db, Ex tb
Product brochure
EN