HDA 4725-F21-0100-T-007-000
Part number
To the higher-level product group
927176
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | G1/2 ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors), HART |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 100 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4700 HART Operating instructions D/E
Operating/maintenance instructions
DE, EN
(4.12 MB)

HDA 4700 HART Pressure Transmitter
Product brochure
EN
(4.47 MB)

HDA 4700 HART Quick guide D/E
Operating/maintenance instructions
DE, EN
(0 MB)