HDA 47C6-A-0600-EN1-S2PD-H00
Part number
929948
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18431-00001 | Download 2.17 MB |
[ "CS" ] | PRO18431-00001 | Download 2.17 MB |
[ "DA" ] | PRO18431-00001 | Download 2.17 MB |
[ "DE" ] | PRO18431-00001 | Download 2.17 MB |
[ "DE-AT" ] | PRO18431-00001 | Download 2.17 MB |
[ "DE-CH" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN-AE" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN-CH" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN-IN" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN-PL" ] | PRO18431-00001 | Download 2.17 MB |
[ "EN-ZA" ] | PRO18431-00001 | Download 2.17 MB |
[ "ES" ] | PRO18431-00001 | Download 2.17 MB |
[ "ES-AR" ] | PRO18431-00001 | Download 2.17 MB |
[ "ES-MX" ] | PRO18431-00001 | Download 2.17 MB |
[ "FI" ] | PRO18431-00001 | Download 2.17 MB |
[ "FR" ] | PRO18431-00001 | Download 2.17 MB |
[ "FR-CH" ] | PRO18431-00001 | Download 2.17 MB |
[ "HU" ] | PRO18431-00001 | Download 2.17 MB |
[ "ID" ] | PRO18431-00001 | Download 2.17 MB |
[ "IT" ] | PRO18431-00001 | Download 2.17 MB |
[ "IT-CH" ] | PRO18431-00001 | Download 2.17 MB |
[ "JA" ] | PRO18431-00001 | Download 2.17 MB |
[ "KO" ] | PRO18431-00001 | Download 2.17 MB |
[ "MS" ] | PRO18431-00001 | Download 2.17 MB |
[ "NL" ] | PRO18431-00001 | Download 2.17 MB |
[ "NL-BE" ] | PRO18431-00001 | Download 2.17 MB |
[ "NO" ] | PRO18431-00001 | Download 2.17 MB |
[ "PL" ] | PRO18431-00001 | Download 2.17 MB |
[ "PT" ] | PRO18431-00001 | Download 2.17 MB |
[ "SK" ] | PRO18431-00001 | Download 2.17 MB |
[ "SV" ] | PRO18431-00001 | Download 2.17 MB |
[ "TR" ] | PRO18431-00001 | Download 2.17 MB |
[ "ZH" ] | PRO18431-00001 | Download 2.17 MB |
Approval | ATEX, IECEx, SIL 2 acc. to IEC 61508, PL D acc. to EN 13849 |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | SF250CX20 autoclave / internal |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 600 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions
DE, EN

HDA 4700 Pressure Transmitter for Hydrogen ATEX, IECEx: Ex ia / Ex ec, SIL 2 / PLd
Product brochure
EN