HDA 4748-F12-0400-000
Part number
930131
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 400 |
| Accuracy | 0.50% max = 0.25% typ. |
| Output signal | CAN J1939 |
| Mechanical connection | G1/4 A ISO 1179-2 / external |
| Electrical connection | M12x1 / 5p |
| Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4700 CANopen+SAE J1939 Operating instructions D/E
Operating/maintenance instructions
DE, EN
HDA 4700 SAE J1939 V03 Protocol description E
Operating/maintenance instructions
EN
HDA 4700 CANopen+SAE J1939 Quick guide D/E
Operating/maintenance instructions
DE, EN