HPT 50K-C-02.0-S-000
Part number
To the higher-level product group
930652
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | Deutsch DT04 / 3p |
Mechanical connection | G1/2 ISO 1179-2 / external |
Output signal | 4 to 20mA (3 conductor, source) |
Accuracy | 5.00% max = 3.00% typ. |
Pressure range max value | 2 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Difference |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HPT 500 Bedienungsanleitung D/E
Operating/maintenance instructions
DE, EN
(1.4 MB)

HPT 500 User manual D/E
Operating/maintenance instructions
DE, EN
(1.4 MB)

HPT 500 Differential Pressure Transmitter
Product brochure
EN
(4.7 MB)

HPT 500 Differential Pressure Transmitter
Product brochure
EN
(4.7 MB)