HDA 474Q-F21-0400-DS-000
Part number
930790
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0.000000 |
| Pressure range max value | 400 |
| Accuracy | 0.50% max = 0.25% typ. |
| Output signal | HART |
| Mechanical connection | G1/4 A ISO 1179-2 / external |
| Electrical connection | Connection head stainless steel |
| Approval | ATEX, CSA, IECEx |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4400/4700 ExD HART ATEX IECEs CSA Standard/Flush membrane Operatinginstructions D/E
Operating/maintenance instructions
DE, EN
HDA 4700 HART Pressure Transmitter with Junction Box ATEX, IECEx, CSA: Ex db / Ex tb
Product brochure
EN