HDA 4728-F11-0016-T-007-000
Part number
To the higher-level product group
930863
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/2 ISO 1179-2 / external |
Output signal | CANopen |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 16 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4700 CANopen+SAE J1939 Operating instructions D/E
Operating/maintenance instructions
DE, EN
(4.14 MB)

HDA 4700 CANopen, SAE J1939 Pressure Transmitter
Product brochure
EN
(4.49 MB)

EDS_930863_HDA 4728-F11-0016-T-007-000
Software
EN
(0.09 MB)

HDA 4700 CANopen+SAE J1939 Quick guide D/E
Operating/maintenance instructions
DE, EN
(0 MB)