HDA 474V-F13-0040-S3PE-000
Part number
931043
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0 |
| Pressure range max value | 40 |
| Accuracy | 0.50% max = 0.25% typ. |
| Output signal | CANopen Safety |
| Mechanical connection | G1/4 A ISO 1179-2 / external |
| Electrical connection | Deutsch DT04 / 4p |
| Approval | SIL 3 acc. to IEC 61508, PL E acc. to EN 13849, UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HDA 4700 CANopen Safety SIL3 PLe Safety manual D/E
Operating/maintenance instructions
DE, EN
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions
EN
HDA 4700 CANopen Safety Pressure Transmitter SIL 3 / PLe Cat.3
Product brochure
EN