ENS 3000 – capacitive, continuous measurement, industrial
- Level switches
- Level measurement with display
- No moving parts
- For oils, emulsions, aqueous media, etc.
- Sensor lengths 250 to 730 mm
- Measuring range 170 to 590 mm
- 1, 2 or 4 electrical outputs
- PNP
- Analogue output, adjustable U/I
- Options:
- Integrated temperature sensor
- IO-Link
- VDMA menu navigation
SKU
GP_1000590579
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Switching outputs
0
select all
Reset selection
Switching outputs
Additional interface
0
select all
Reset selection
Additional interface
Electrical connection
0
select all
Reset selection
Electrical connection
Integrated temperature sensor
0
select all
Reset selection
Integrated temperature sensor
Approvals and certificates
0
select all
Reset selection
Approvals and certificates
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
ENS 311P-8-0730-000-K
Material no. 909831
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0250-000-K
Material no. 909207
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Optional Express processing possible
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but at least €25. Please always order express products in a separate purchase order – mixed shipping (express and regular) is not possible.
With a quantity of a maximum of 3 pieces, we can provide you with your goods ready for dispatch within 48 hours.
|
|
||||||
|
|
ENS 3216-2-0250-V00-K
Material no. 923161
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0410-000-K
Material no. 909213
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0410-V00-K
Material no. 923162
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0520-000-K
Material no. 909219
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0520-V00-K
Material no. 923163
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-2-0730-000-K
Material no. 909714
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-3-0250-000-K
Material no. 909208
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-3-0287-400-K
Material no. 921955
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-3-0410-000-K
Material no. 909214
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-3-0520-000-K
Material no. 909220
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-3-0730-000-K
Material no. 909715
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-F31-0250-000-K
Material no. 923360
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-F31-0410-000-K
Material no. 923361
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-F31-0520-000-K
Material no. 923850
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3216-F31-0730-000-K
Material no. 924233
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3218-5-0250-000-K
Material no. 909209
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3218-5-0410-000-K
Material no. 909215
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
ENS 3218-5-0520-000-K
Material no. 909221
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Page
- Page Previous
-
Products 21-40 of 41
- Page Next
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
ENS 3100/3200 UL User manual D/E/F
Operating/maintenance instructions
DE, EN, FR
ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
DE, EN