Search results for: 'GSU filter elements'
11
Results
in category
Products
Product category
<p>Filter elements are much more than simple spare parts – they are the crucial factor when it comes to the performance and energy efficiency of your entire system. With the launch of the new SUSTAINMICRON<sup>®</sup> generation, HYDAC is setting new standards: by reducing the differential pressure by up to 30%, the energy consumption of your system or machine can be lowered significantly. This not only enables excellent ISO 4406 cleanliness classes but also makes an active contribution to sustainability and to reducting carbon footprints.<sub /> In addition, this results in significantly longer change intervals and reduced total cost of ownership (TCO). </p><p> </p><p><strong>IMPORTANT! Information on the new standard!</strong></p><p>In the model code, the new standard is indicated with the change number x.5 for the filter and the size designation xxx7 for the elements. The new filters are being given new part numbers. Elements will be changed over to the new standard and will also be given new part numbers. For more details, please refer to the information document (Hinweis_Neuer_Standard_01_26.pdf) in the Downloads section below or directly from the Download Centre.</p>
Product category
HYDAC has a wide product range of simple and reversible gas filters for pressures up to 1050 bar. All gas filters of our GF series are available with both particle and coalescence filter elements (with the exception of screen basket filter GFS). The particle filter elements used are made from Chemicron(r) metal fibre fleece and wire mesh or Processmicron(r) glass fibre fleece with filtration ratings of 0.1 µm to 25 µm.
Product category
For particle separation from dry gases<p><strong>Features</strong></p><ul><li class="libreak">Reversible double stainless-steel filter</li><li class="libreak">Double Block and Bleed variant for applications with high pressures and hazardous gases</li><li class="libreak">Low-Pressure variant available for applications with low pressures</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Pressure-loss-optimised design</li><li class="libreak">Reliable filtration of particulate contamination down to 0.1 μm</li><li class="libreak">Compact design</li><li class="libreak">Double-sealing design for hazardous gases</li><li class="libreak">Design with no weld seams for best corrosion resistance (H2S)</li><li class="libreak">No pressure loss caused by switchover process</li><li class="libreak">Simple filter element change</li><li class="libreak">High contamination retention capacity for the filter elements</li><li class="libreak">No reduction in cross-section (particularly change-over valve and filter element)</li><li class="libreak">No welded parts</li></ul>
Product category
For particle and aerosol separation – optionally with integrated cyclone pre-separator<p><strong>Features</strong></p><ul><li class="libreak">Filtration of moist gases</li><li class="libreak">With integrated cyclone pre-separator for applications where moist gases and a large amount of aerosols, oil mists and condensate can be expected</li><li class="libreak">Variants: <br /> - Single filter<br /> - Double filter (single block)<br /> - Double filter (double block and bleed )</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Reliable filtration of fluid and particulate contamination down to 0.1 μm</li><li class="libreak">Double-sealing design for hazardous gases</li><li class="libreak">Design with no weld seams for best corrosion resistance (H2S)</li><li class="libreak">No pressure loss caused by switchover process</li><li class="libreak">Simple filter element change</li><li class="libreak">High contamination retention capacity for the filter elements</li><li class="libreak">No reduction in cross-section (particularly change-over valve and filter element)</li><li class="libreak">Cost reduction in overall system thanks to flow- and pressure-loss-optimised integrated cyclone pre-separator</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center