MICRO axial piston pumps AKP 20

Micro axial piston pumps AKP are highly compact axial units with high volumetric efficiency, broad rotational speed range and increased reliability, even under adverse conditions.

Operating pressure:Up to 300 bar
Displacement:0.012 cm³/rev.
Drive speed range:100 to 5000 rpm
Read more Show less
Express

Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs

Available at short notice
Do you need a custom solution? You can send a product enquiry straight to our experts.

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media