Micro axial piston pumps

Micro axial piston pumps AKP are highly compact axial units with high volumetric efficiency, broad rotational speed range and high reliability, even under adverse conditions. Additional features include the permanent lubrication and cooling performed by the intake flow and the low installation dimensions. Perfect wherever you need a lot of pressure but have little space
Read more Show less
Express

Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs

Available at short notice
Do you need a custom solution? You can send a product enquiry straight to our experts.